IESNA:LM-63-2002
[TEST]P1502443
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]07/20/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB4C-935-U-T3LG-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 4SQUARE 204W 90CRI 3500K FIXTURE w/ TYPE III LOW GLARE DISTRIBUTION FIXTURE W/ HOUSE SIDE SHIELD
[LAMP] (104) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16857.2
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
2200.9 2141.5 1953.9 1729.6 1688.5 1697.6 1720.5 1789.1 1894.4 2027.1 2246.7 2750.0 3335.7 3848.2 4406.5 5056.2 5628.2 6168.1 
6616.6 6891.1 7055.8 7174.8 6804.2 6387.8 5774.6 4054.1 2269.6 1244.6 869.4 425.5 215.1 137.3 91.5 27.5 18.3 0.0 0.0 
2200.9 2146.0 1958.4 1729.6 1693.0 1702.2 1729.6 1793.7 1903.5 2027.1 2242.1 2736.3 3354.0 3857.4 4420.2 5079.1 5701.4 6209.3 
6648.6 6941.5 7087.9 7225.1 6877.4 6401.5 5857.0 4182.3 2379.4 1331.6 874.0 430.1 210.5 141.8 91.5 27.5 18.3 0.0 0.0 
2200.9 2136.9 1963.0 1747.9 1693.0 1706.8 1743.4 1816.6 1935.6 2072.8 2278.7 2722.6 3335.7 3935.2 4507.1 5193.5 5898.2 6525.1 
7000.9 7394.5 7550.0 7678.2 7659.8 7174.8 6648.6 5216.4 3225.9 1674.7 1057.0 526.2 288.3 169.3 114.4 68.6 36.6 0.0 0.0 
2200.9 2141.5 1999.6 1793.7 1725.1 1738.8 1784.6 1862.3 1999.6 2173.5 2393.1 2727.2 3290.0 3985.5 4612.4 5344.5 6090.4 6822.5 
7394.5 7842.9 8131.2 8295.9 8369.1 8346.2 8048.8 7266.3 5861.6 4411.0 2978.8 1404.8 526.2 288.3 183.0 100.7 50.3 4.6 0.0 
2200.9 2150.6 2022.5 1853.2 1775.4 1789.1 1839.5 1949.3 2100.3 2315.3 2562.4 2873.6 3312.9 4003.8 4777.1 5573.3 6332.9 7110.8 
7751.4 8236.4 8616.2 8840.4 9032.6 9247.6 9284.2 9023.4 8305.0 6589.1 4735.9 2896.5 1198.9 539.9 265.4 128.1 54.9 4.6 
0.0 
2200.9 2146.0 2077.4 1958.4 1880.6 1880.6 1958.4 2068.3 2251.3 2484.6 2809.5 3189.3 3605.7 4141.1 4900.7 5857.0 6653.2 7371.6 
8012.2 8478.9 8785.5 9069.2 9416.9 9783.0 10075.9 10236.0 10199.4 9416.9 6570.8 3642.3 1775.4 690.9 329.5 132.7 45.8 4.6 
0.0 
2200.9 2164.3 2127.7 2072.8 2027.1 2068.3 2155.2 2283.3 2489.2 2772.9 3102.4 3527.9 4026.7 4603.2 5326.2 6085.8 6804.2 7518.0 
8035.1 8442.3 8863.3 9348.3 9966.0 10533.4 10917.8 10853.7 10194.8 8808.4 6886.5 4722.2 2082.0 640.6 196.8 86.9 27.5 4.6 
0.0 
2200.9 2178.1 2159.8 2164.3 2210.1 2306.2 2443.5 2621.9 2855.3 3166.4 3537.1 4003.8 4575.8 5266.7 6067.5 6795.0 7431.1 7929.8 
8414.8 9032.6 9622.9 10286.3 10830.9 10872.0 10373.3 9503.9 8341.6 6364.9 4269.2 2219.3 1111.9 604.0 279.1 128.1 54.9 4.6 
0.0 
2200.9 2191.8 2205.5 2251.3 2365.7 2548.7 2768.3 3074.9 3404.4 3807.0 4228.0 4749.7 5335.4 6081.2 6840.8 7614.1 8186.1 8694.0 
9197.3 9746.4 10245.2 10638.7 10684.4 10258.9 9481.0 8506.4 6941.5 4653.6 2887.3 1619.8 942.6 553.7 324.9 183.0 86.9 4.6 
0.0 
2200.9 2196.4 2228.4 2297.0 2434.3 2663.1 2914.8 3235.1 3651.5 4095.3 4571.2 5152.3 5788.4 6575.4 7463.1 8332.5 9101.2 9815.0 
10570.0 11448.6 12281.4 12963.2 13269.7 12711.5 11677.4 10080.4 7284.6 4626.1 2553.3 1267.5 695.5 407.2 237.9 132.7 59.5 4.6 0.0 
2200.9 2200.9 2233.0 2306.2 2457.2 2676.8 2951.4 3303.7 3706.4 4186.8 4667.3 5225.5 5884.4 6698.9 7554.6 8428.6 9261.4 
9993.5 10707.3 11466.9 12171.6 12670.3 12734.4 12084.6 10734.8 9023.4 6451.8 4026.7 2155.2 1079.9 617.7 352.3 205.9 100.7 50.3 
0.0 0.0 
2200.9 2205.5 2242.1 2333.6 2498.4 2736.3 3010.9 3363.2 3797.9 4264.6 4754.2 5312.5 5930.2 6680.6 7458.5 8231.8 8936.5 
9462.7 10039.3 10620.4 11064.2 11380.0 11187.8 10254.3 8913.6 7284.6 5056.2 3120.7 1725.1 828.2 498.8 283.7 160.2 77.8 36.6 
0.0 0.0 
2200.9 2210.1 2265.0 2351.9 2521.3 2754.6 3038.3 3376.9 3756.7 4200.6 4607.8 5060.8 5564.1 6076.6 6698.9 7289.2 7801.7 
8259.3 8698.5 9050.9 9220.2 9174.4 8588.7 7321.2 5701.4 4150.2 2649.4 1574.1 832.8 453.0 270.0 160.2 91.5 50.3 9.2 0.0 0.0 
2200.9 2223.8 2283.3 2370.3 2521.3 2708.9 2882.7 3074.9 3230.5 3358.6 3459.3 3514.2 3518.8 3505.0 3450.1 3372.3 3267.1 3074.9 2704.3 
2347.4 1880.6 1377.3 992.9 718.4 535.4 416.4 320.3 247.1 169.3 114.4 77.8 45.8 27.5 13.7 4.6 0.0 0.0 
2200.9 2228.4 2278.7 2342.8 2393.1 2438.9 2429.7 2356.5 2233.0 1999.6 1656.4 1386.5 1331.6 1418.5 1583.2 1674.7 1596.9 1345.3 988.4 
658.9 480.5 411.8 370.6 334.0 292.8 251.7 205.9 160.2 119.0 100.7 77.8 59.5 41.2 13.7 4.6 0.0 0.0 
2200.9 2237.6 2278.7 2274.2 2200.9 2072.8 1871.5 1523.7 1111.9 841.9 787.0 800.8 828.2 846.5 855.7 809.9 645.2 457.6 347.8 302.0 
274.5 251.7 233.4 205.9 178.5 160.2 151.0 119.0 91.5 68.6 45.8 32.0 18.3 9.2 4.6 0.0 0.0 
2200.9 2242.1 2255.9 2168.9 1953.9 1665.6 1244.6 814.5 640.6 604.0 594.9 581.1 562.8 549.1 507.9 416.4 302.0 242.5 210.5 187.6 169.3 
155.6 146.4 137.3 132.7 114.4 100.7 86.9 68.6 45.8 36.6 22.9 13.7 4.6 4.6 0.0 0.0 
2200.9 2242.1 2237.6 2054.5 1747.9 1322.4 823.6 585.7 539.9 517.1 489.6 457.6 425.5 388.9 343.2 279.1 228.8 201.3 173.9 155.6 141.8 132.7 
128.1 123.5 109.8 105.2 96.1 82.4 64.1 50.3 36.6 27.5 13.7 4.6 4.6 0.0 0.0 
2200.9 2242.1 2200.9 1963.0 1578.6 1038.7 617.7 526.2 494.2 466.7 425.5 388.9 347.8 306.6 270.0 233.4 201.3 178.5 155.6 141.8 132.7 123.5 114.4 
109.8 105.2 96.1 82.4 73.2 64.1 50.3 41.2 22.9 9.2 4.6 4.6 0.0 0.0 
2200.9 2237.6 2182.6 1885.2 1450.5 874.0 558.2 512.5 480.5 448.4 407.2 361.5 320.3 283.7 242.5 215.1 192.2 169.3 151.0 137.3 123.5 109.8 105.2 
96.1 91.5 82.4 68.6 59.5 50.3 41.2 32.0 18.3 9.2 4.6 4.6 0.0 0.0 
2200.9 2242.1 2178.1 1848.6 1381.9 791.6 539.9 503.3 475.9 443.9 398.1 352.3 306.6 270.0 237.9 215.1 187.6 169.3 151.0 132.7 119.0 109.8 100.7 
91.5 82.4 73.2 54.9 45.8 41.2 32.0 22.9 13.7 4.6 0.0 0.0 0.0 0.0 
2200.9 2251.3 2182.6 1862.3 1413.9 773.3 544.5 503.3 480.5 443.9 398.1 352.3 311.2 270.0 242.5 215.1 192.2 173.9 155.6 137.3 119.0 109.8 100.7 
91.5 82.4 68.6 54.9 45.8 36.6 32.0 22.9 13.7 4.6 0.0 0.0 0.0 0.0 
